(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mantle Heater GBRT Series

Mantle Heater GBRT Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 37,344.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Specifications
    Heater Surface Temperature: 90 to 300°C, Liquid Temperature (water) Max. 200°C, Built-In Automated Thermostat, with Outlet
  • Heater Surface Maximum Temperature(°C)
    300
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A mantle heater with a built-in temperature-sensing component and temperature-controlled mantle heater surface. However, the temperature of the liquid does not match the surface temperature of the heater.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language