(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0521-60-01-01 |
0521-60-01-02 |
0521-60-01-03 |
0521-60-01-04 |
0521-60-01-05 |
0521-60-01-06 |
0521-60-01-07 |
0521-60-01-08 |
0521-60-01-09 |
0521-60-01-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Flask | Voltage Capacity (W) |
Part Number | TGK Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
₹ 12,214.29 |
1 Piece(s) | 17 Day(s) or more | For 50 | 50V/50 | AF-05 | 0521600101 | Lead Wire, with Outlet | 1 pc. | ||
₹ 13,703.69 |
1 Piece(s) | 10 Day(s) or more | For 100 | 100 | AF-1 | 0521600102 | Lead Wire, with Outlet | 1 pc. | ||
₹ 14,994.87 |
1 Piece(s) | 10 Day(s) or more | For 200 | 180 | AF-2 | 0521600103 | Lead Wire, with Outlet | 1 pc. | ||
₹ 16,186.93 |
1 Piece(s) | 10 Day(s) or more | For 300 | 200 | AF-3 | 0521600104 | Lead Wire, with Outlet | 1 pc. | ||
₹ 18,968.85 |
1 Piece(s) | 19 Day(s) or more | For 500 | 250 | AF-5 | 0521600105 | Depth: Approximately 80 mm, with lead wire, outlet | 1 pc. | ||
₹ 22,345.45 |
1 Piece(s) | 14 Day(s) or more | For 1000 | 400 | AF-10 | 0521600106 | Lead Wire, with Outlet | 1 pc. | ||
₹ 27,113.71 |
1 Piece(s) | 17 Day(s) or more | For 2000 | 500(250×2) | AF-20 | 0521600107 | Lead Wire, with Outlet | 1 pc. | ||
₹ 30,689.89 |
1 Piece(s) | 14 Day(s) or more | For 3000 | 600(300×2) | AF-30 | 0521600108 | Lead Wire, with Outlet | 1 pc. | ||
₹ 43,304.29 |
1 Piece(s) | 14 Day(s) or more | For 5000 | 700(350×2) | AF-50 | 0521600109 | Lead Wire, with Outlet | 1 pc. | ||
₹ 72,308.87 |
1 Piece(s) | 10 Day(s) or more | For 10000 | 1200(600×2) | AF-100 | 0521600110 | Lead Wire, with Outlet | 1 pc. |
[Features]
· Requires a temperature controller.
· In 2 L types and above, the heater circuit is divided into the upper and lower 2 circuits.
Part Number |
---|
0521-60-01-01 |
0521-60-01-02 |
0521-60-01-03 |
0521-60-01-04 |
0521-60-01-05 |
0521-60-01-06 |
0521-60-01-07 |
0521-60-01-08 |
0521-60-01-09 |
0521-60-01-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Flask | Voltage Capacity (W) |
Part Number | TGK Code | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
₹ 12,214.29 |
1 Piece(s) | 17 Day(s) or more | For 50 | 50V/50 | AF-05 | 0521600101 | Lead Wire, with Outlet | 1 pc. | ||
₹ 13,703.69 |
1 Piece(s) | 10 Day(s) or more | For 100 | 100 | AF-1 | 0521600102 | Lead Wire, with Outlet | 1 pc. | ||
₹ 14,994.87 |
1 Piece(s) | 10 Day(s) or more | For 200 | 180 | AF-2 | 0521600103 | Lead Wire, with Outlet | 1 pc. | ||
₹ 16,186.93 |
1 Piece(s) | 10 Day(s) or more | For 300 | 200 | AF-3 | 0521600104 | Lead Wire, with Outlet | 1 pc. | ||
₹ 18,968.85 |
1 Piece(s) | 19 Day(s) or more | For 500 | 250 | AF-5 | 0521600105 | Depth: Approximately 80 mm, with lead wire, outlet | 1 pc. | ||
₹ 22,345.45 |
1 Piece(s) | 14 Day(s) or more | For 1000 | 400 | AF-10 | 0521600106 | Lead Wire, with Outlet | 1 pc. | ||
₹ 27,113.71 |
1 Piece(s) | 17 Day(s) or more | For 2000 | 500(250×2) | AF-20 | 0521600107 | Lead Wire, with Outlet | 1 pc. | ||
₹ 30,689.89 |
1 Piece(s) | 14 Day(s) or more | For 3000 | 600(300×2) | AF-30 | 0521600108 | Lead Wire, with Outlet | 1 pc. | ||
₹ 43,304.29 |
1 Piece(s) | 14 Day(s) or more | For 5000 | 700(350×2) | AF-50 | 0521600109 | Lead Wire, with Outlet | 1 pc. | ||
₹ 72,308.87 |
1 Piece(s) | 10 Day(s) or more | For 10000 | 1200(600×2) | AF-100 | 0521600110 | Lead Wire, with Outlet | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.