(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Siliconit heating element with tube type band

Siliconit heating element with tube type band

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 11,696.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Heating Equipment Related Product
  • Operating Temperature Range(°C)
    800~1800
  • Application
    Siliconite is employed for a wide range of uses in electric furnaces with normal furnace temperatures in the range of 800-1,800°C. Used in metalworking for quenching, tempering, refining, heat processing of non-ferrous metal, powder metal sintering, and brazing and other processes in an atmosphere reduction range of common steel, special steel, stainless steel and other metals. It is also used in a variety of other fields, such as electronics, ceramics and chemical industries or for test research. It can also be specially used in a temperatures of 500°C or less using silicon carbide infrared rays.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Spiral grooves are cut in the product, which can be used at higher temperatures than rod type Siliconit models.
· Further, the large diameter product can have objects placed inside for heating and can be used as a tubular furnace.
· The terminal part uses a band.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language