(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZUMAGIC Polish for IH

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of CH854

  • Product Type
    Cleaner
  • Application
    For Glass
  • Size (W x H x D)(mm)
    103×100×26
  • JAN Code
    4970190632427
  • Mass(g)
    45
  • Amount Of Content
    1 pc (30 g)
Part Number
CH854
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 438.00

2 Piece(s) 7 Day(s) or more 1 pc (30 g)

Basic Specifications

  • Product Type
    Cleaner
  • Application
    For Glass
  • Size (W x H x D)(mm)
    103×100×26
  • JAN Code
    4970190632427
  • Mass(g)
    45
  • Amount Of Content
    1 pc (30 g)

Product Description

[Features]
· For removing oil stains, scorches, and blackened areas from glass tops.
[Material]
· Abrasive (35%), Alumina Minerals, Surfactant (8.5% Potassium Fatty Acid), Alkaline Agent, Sequestering Agent
· Liquidity: Weak Alkaline

Specifications of CH854

  • Product Type
    Cleaner
  • Application
    For Glass
  • Size (W x H x D)(mm)
    103×100×26
  • JAN Code
    4970190632427
  • Mass(g)
    45
  • Amount Of Content
    1 pc (30 g)
Part Number
CH854
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 438.00

2 Piece(s) 7 Day(s) or more 1 pc (30 g)

Loading...

AZUMAGIC Polish for IH

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language