- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of 25000
-
- Capacity (ml)
- 500
-
- Mass(g)
- 67
-
- Height(mm)
- 260
-
- Outer Diameter(mm)
- 75
-
- Scale gradation(ml)
- 20
-
- JAN Code
- 4560277211029
-
- Trusco Code
- 354-0545
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 2,204.56
|
4 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Capacity (ml)
- 500
-
- Mass(g)
- 67
-
- Height(mm)
- 260
-
- Outer Diameter(mm)
- 75
-
- Scale gradation(ml)
- 20
-
- JAN Code
- 4560277211029
-
- Trusco Code
- 354-0545
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· The main body is made from a soft material, giving a softer response when squeezed than regular wash bottles. It is also resilient, reverting to its original shape immediately after squirting.
· This product has multiple wash-bottle functions. Its soft bellows nozzle and marble sinker allow you to engage reliably with the surface of the liquid at any angle.
Specifications of 25000
-
- Capacity (ml)
- 500
-
- Mass(g)
- 67
-
- Height(mm)
- 260
-
- Outer Diameter(mm)
- 75
-
- Scale gradation(ml)
- 20
-
- JAN Code
- 4560277211029
-
- Trusco Code
- 354-0545
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 2,204.56
|
4 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy