(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fluorobarrier No-Overflow Bottle

Fluorobarrier No-Overflow Bottle
  • Volume Discount

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 27032

  • Capacity (ml)
    500
  • Color
    White
  • Height(mm)
    250
  • Outer Diameter(mm)
    75
  • Scale gradation(ml)
    20
  • JAN Code
    4560277213436
  • Trusco Code
    441-0432
  • Amount Of Content
    1 pc.
Part Number
27032
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,180.00

4 Piece(s) Available 5 Day(s) or more 1 pc.

Basic Specifications

  • Capacity (ml)
    500
  • Color
    White
  • Height(mm)
    250
  • Outer Diameter(mm)
    75
  • Scale gradation(ml)
    20
  • JAN Code
    4560277213436
  • Trusco Code
    441-0432
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Chemical resistance is enhanced by a fluorine-processed main-body surface for a no-overflow bottle that can be used with confidence even for chemicals such as acetone.
[Applications]
· Storing and using highly-volatile chemicals necessitating chemical resistance, such as acetone.

Specifications of 27032

  • Capacity (ml)
    500
  • Color
    White
  • Height(mm)
    250
  • Outer Diameter(mm)
    75
  • Scale gradation(ml)
    20
  • JAN Code
    4560277213436
  • Trusco Code
    441-0432
  • Amount Of Content
    1 pc.
Part Number
27032
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,180.00

4 Piece(s) Available 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon