- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gas Venting Bottle Washing
Specifications of 25002
-
- Capacity (ml)
- 500
-
- Mass(g)
- 67
-
- Height(mm)
- 256
-
- Outer Diameter(mm)
- 75
-
- Scale gradation(ml)
- 20
-
- JAN Code
- 4560277212736
-
- Trusco Code
- 354-0561
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 457.96
|
5 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Capacity (ml)
- 500
-
- Mass(g)
- 67
-
- Height(mm)
- 256
-
- Outer Diameter(mm)
- 75
-
- Scale gradation(ml)
- 20
-
- JAN Code
- 4560277212736
-
- Trusco Code
- 354-0561
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Prevents dripping when volatile chemicals are stored. When volatile liquids such as ethanol or acetone are stored, the pressure inside the container increases, causing dripping. Such pressure can be vented by loosening the plug provided in the cap of the wash bottle. This makes it possible to prevent dripping during storage.
· Anti-drip wash bottles.
· The tip nozzle can be detached, allowing a larger quantity of liquid to be poured in. The tip nozzle can be detached as and when required and stored in the nozzle pocket provided on the side of the wash-bottle cap for safekeeping.
Specifications of 25002
-
- Capacity (ml)
- 500
-
- Mass(g)
- 67
-
- Height(mm)
- 256
-
- Outer Diameter(mm)
- 75
-
- Scale gradation(ml)
- 20
-
- JAN Code
- 4560277212736
-
- Trusco Code
- 354-0561
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 457.96
|
5 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●By relieving the stopper attached to the cleaning bottle cap, pressure can be relieved and liquid dripping at the time of storage can be prevented.Specification
●SPQ(piece):1Materials
●Polyethylene(PE)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy