(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spray Container, Spray Gun (Rust Inhibitor Compatible)

Spray Container, Spray Gun (Rust Inhibitor Compatible)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of TSG-5

  • Capacity(ml)
    500
  • Nozzle
    With nozzle
  • Color
    Other
  • Capacity details(ml)
    500
  • Height(mm)
    200
  • Color Details(ml)
    Black
  • Diameter(mm)
    95
  • JAN Code
    4989999365825
  • Trusco Code
    754-2534
  • Amount Of Content
    1 pc.

Loading...

Part Number
TSG-5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 735.00

5 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
· It can spray rust inhibitor.
· Very economical.
· Adopted free nozzle can be adjusted from a fine mist all the way to a jet spray.
· It is a long rotary nozzle that prevents the rust inhibitor from sticking to the hand.

Specifications of TSG-5

  • Capacity(ml)
    500
  • Nozzle
    With nozzle
  • Color
    Other
  • Capacity details(ml)
    500
  • Height(mm)
    200
  • Color Details(ml)
    Black
  • Diameter(mm)
    95
  • JAN Code
    4989999365825
  • Trusco Code
    754-2534
  • Amount Of Content
    1 pc.

Loading...

Part Number
TSG-5
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 735.00

5 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list