(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flat Can Storage Box - Wide Stocker

Flat Can Storage Box - Wide Stocker

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of AZ-600

  • Product Type
    Related Item
  • Capacity details(L)
    62
  • Width(mm)
    605
  • Depth(mm)
    465
  • Height(mm)
    445
  • JAN Code
    4905009680122
  • Trusco Code
    356-0325
  • Approximate storage indication
    Two Plastic Tanks (18 L/20 L)
  • Number of stackable units
    2 pcs.
  • Mass(kg)
    2.39
  • Amount Of Content
    1 pc.
Part Number
AZ-600
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,063.00

4 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Related Item
  • Capacity details(L)
    62
  • Width(mm)
    605
  • Depth(mm)
    465
  • Height(mm)
    445
  • JAN Code
    4905009680122
  • Trusco Code
    356-0325
  • Approximate storage indication
    Two Plastic Tanks (18 L/20 L)
  • Number of stackable units
    2 pcs.
  • Mass(kg)
    2.39
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Just the right size to hold 18 L flat-sided plastic cans.
· Flat-top lid for stable stacking.
· Versatile, convenient storage case for use on a veranda or in an under-eaves storage space.

Specifications of AZ-600

  • Product Type
    Related Item
  • Capacity details(L)
    62
  • Width(mm)
    605
  • Depth(mm)
    465
  • Height(mm)
    445
  • JAN Code
    4905009680122
  • Trusco Code
    356-0325
  • Approximate storage indication
    Two Plastic Tanks (18 L/20 L)
  • Number of stackable units
    2 pcs.
  • Mass(kg)
    2.39
  • Amount Of Content
    1 pc.
Part Number
AZ-600
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,063.00

4 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Just right size to put 18L plastic jerrycan.
●Since the top of the lid is flat, there is a sense of stability when stacked.

Specification

●SPQ(piece):5
●Number of Units: 2 Pieces

Materials

●Polypropylene(PP)
X
whatsapp-qr whatsapp-icon