(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
18108 |
18111 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Capacity details (ml) |
Width (mm) |
Depth (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,682.20 |
1 Piece(s) | 6 Day(s) or more | 100 to 249 | 100 | 50 | 93 | 4560277210527 | 330-0129 | 55 | 1 pc. | ||
₹ 8,717.80 |
1 Piece(s) | 6 Day(s) or more | 1000 to 1999 | 1000 | 100 | 193 | 4560277210558 | 330-0153 | 215 | 1 pc. |
[Features]
· Fluororesin bottle with excellent chemical resistance and heat resistance.
· No metal elution, so metal free.
· Resistant to surface adherence for superior surface characteristics.
Part Number |
---|
18108 |
18111 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Capacity details (ml) |
Width (mm) |
Depth (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,682.20 |
1 Piece(s) | 6 Day(s) or more | 100 to 249 | 100 | 50 | 93 | 4560277210527 | 330-0129 | 55 | 1 pc. | ||
₹ 8,717.80 |
1 Piece(s) | 6 Day(s) or more | 1000 to 1999 | 1000 | 100 | 193 | 4560277210558 | 330-0153 | 215 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy