(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
25005 |
25006 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Capacity details (ml) |
Depth (mm) |
Scale gradation (ml) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 277.53 |
10 Piece(s) | 5 Day(s) or more | 100 to 249 | 100 | 90 | 31 | 4560277213184 | 420-3224 | 21.5 | 1 pc. | ||
₹ 576.00 |
1 Piece(s) | 5 Day(s) or more | 500~999 | 500 | 151 | 43 | 4560277213191 | 420-3232 | 61 | 1 pc. |
Wide mouth plastic bottle with antistatic function.
[Features]
·A new anti-static function was given to ordinary plastic bottles.
·We have added functions that were not possible with plastic bottles, such as the prevention of particle adhesion and the risk of dielectric breakdown of the contents.
·A semi-permanent antistatic effect can be expected from a special polymer-type antistatic agent.
· * Please check the chemical resistance of the material.
[Applications]
·Ideal as a bottle for storing powder.
Part Number |
---|
25005 |
25006 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Capacity details (ml) |
Depth (mm) |
Scale gradation (ml) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 277.53 |
10 Piece(s) | 5 Day(s) or more | 100 to 249 | 100 | 90 | 31 | 4560277213184 | 420-3224 | 21.5 | 1 pc. | ||
₹ 576.00 |
1 Piece(s) | 5 Day(s) or more | 500~999 | 500 | 151 | 43 | 4560277213191 | 420-3232 | 61 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy