(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
25013 |
25014 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (ml) |
Capacity details (ml) |
Width (mm) |
Depth (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,933.65 |
1 Pack(s) |
50 Pieces Per Package |
8 Day(s) or more | 1000 to 1999 | 1000 | 50 | 197 | 4560277212613 | 354-0618 | 83.5 | 1 Box (50 pcs) | ||
₹ 17,435.73 |
1 Pack(s) |
30 Pieces Per Package |
5 Day(s) or more | 2000 or More | 2000 | 100 | 246 | 4560277212620 | 354-0626 | 165 | 1 Box (30 pcs) |
[Features]
· Polyethylene bottle with extremely good sealing properties thanks to special sealing structure.
· No need to remove an inner seal, which improves operating efficiency.
· Transparent cap allows contents to be identified from above.
Part Number |
---|
25013 |
25014 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (ml) |
Capacity details (ml) |
Width (mm) |
Depth (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,933.65 |
1 Pack(s) |
50 Pieces Per Package |
8 Day(s) or more | 1000 to 1999 | 1000 | 50 | 197 | 4560277212613 | 354-0618 | 83.5 | 1 Box (50 pcs) | ||
₹ 17,435.73 |
1 Pack(s) |
30 Pieces Per Package |
5 Day(s) or more | 2000 or More | 2000 | 100 | 246 | 4560277212620 | 354-0626 | 165 | 1 Box (30 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy