(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Storage Case, Clear Box

Storage Case, Clear Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CB-25

  • Color
    Clear/White
  • External Dimensions (Width X Depth X Height)(mm)
    360×450×245
  • Effective inside dimensions (frontage x depth x height)(mm)
    270×350×215
  • Capacity(L)
    20
  • JAN Code
    4905009368273
  • Trusco Code
    433-6054
  • Mass(g)
    1100
  • Load Resistance(kg)
    10 (When using 2 levels)
  • Approximate storage indication
    Bath towel x 8
  • Amount Of Content
    1 pc.
Part Number
CB-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,667.36

5 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Color
    Clear/White
  • External Dimensions (Width X Depth X Height)(mm)
    360×450×245
  • Effective inside dimensions (frontage x depth x height)(mm)
    270×350×215
  • Capacity(L)
    20
  • JAN Code
    4905009368273
  • Trusco Code
    433-6054
  • Mass(g)
    1100
  • Load Resistance(kg)
    10 (When using 2 levels)
  • Approximate storage indication
    Bath towel x 8
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It is a reasonable size that does not take up much space.
Can be used for multiple purposes.

Specifications of CB-25

  • Color
    Clear/White
  • External Dimensions (Width X Depth X Height)(mm)
    360×450×245
  • Effective inside dimensions (frontage x depth x height)(mm)
    270×350×215
  • Capacity(L)
    20
  • JAN Code
    4905009368273
  • Trusco Code
    433-6054
  • Mass(g)
    1100
  • Load Resistance(kg)
    10 (When using 2 levels)
  • Approximate storage indication
    Bath towel x 8
  • Amount Of Content
    1 pc.
Part Number
CB-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,667.36

5 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1