(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Palette Sheet for Absorbing Oil And Water

Palette Sheet for Absorbing Oil And Water

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 309050005

  • Width (mm)
    1050
  • Product Type
    Pallet cover
  • Material (Main Body)
    Polypropylene (PP)
  • Color
    Gray
  • Height/Thickness (mm)
    4
  • Length(mm)
    1050
  • JAN Code
    4945274900396
  • Trusco Code
    770-4402
  • Oil absorption(L)
    73/box, 3.65/sheet
  • Mass(kg)
    6.6
  • Amount Of Content
    1 case (20 sheets)
Part Number
309050005
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 32,981.45

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 1 case (20 sheets)

Basic Specifications

  • Width (mm)
    1050
  • Product Type
    Pallet cover
  • Material (Main Body)
    Polypropylene (PP)
  • Color
    Gray
  • Height/Thickness (mm)
    4
  • Length(mm)
    1050
  • JAN Code
    4945274900396
  • Trusco Code
    770-4402
  • Oil absorption(L)
    73/box, 3.65/sheet
  • Mass(kg)
    6.6
  • Amount Of Content
    1 case (20 sheets)

Product Description

[Features]
· Suitable for 1,100 mm × 1,100 mm pallets and optimal for preventing oil stains and leaks, as well as scattering of chemicals or pharmaceuticals when they are dropped.
[Applications]
· For oil and water.

Specifications of 309050005

  • Width (mm)
    1050
  • Product Type
    Pallet cover
  • Material (Main Body)
    Polypropylene (PP)
  • Color
    Gray
  • Height/Thickness (mm)
    4
  • Length(mm)
    1050
  • JAN Code
    4945274900396
  • Trusco Code
    770-4402
  • Oil absorption(L)
    73/box, 3.65/sheet
  • Mass(kg)
    6.6
  • Amount Of Content
    1 case (20 sheets)
Part Number
309050005
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

₹ 32,981.45

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more 1 case (20 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Match to pallet of 1100mm x 1100mm size and most suitable such as in preventing scattering when dropping of oil dirt, oil leak, medicines and liquid medicines.

Specification

●W x L x Thickness(mm):1050 x 1050 x 4
●Q'ty Per Box(sheet):20
●SPQ(box):1
●Color: gray

Materials

●Polypropylene(PP)

Warning

●After adsorption of oils, please consult with a specialist and dispose of it depending on its nature.