(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plastic Pellet, TL Pallet

Plastic Pellet, TL Pallet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SK-TL-SN4-1111-BLL

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Light Blue
  • Maximum Static Load (kg)
    2000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    110
  • Type Details
    Single-Sided 4-Way Insertion
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    130
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    130
  • Center Block Width(mm)
    190
  • Trusco Code
    761-6619
  • Compatible Equipment
    Hand Pallet Truck, Forklift
  • Specification Details
    Nesting height: 22 mm. With direction indication piece. Compatible with pallet jack.
  • Amount Of Content
    1 pc.
Part Number
SK-TL-SN4-1111-BLL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 21,872.00

1 Piece(s) 19 Day(s) or more 1 pc.

Basic Specifications

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Light Blue
  • Maximum Static Load (kg)
    2000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    110
  • Type Details
    Single-Sided 4-Way Insertion
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    130
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    130
  • Center Block Width(mm)
    190
  • Trusco Code
    761-6619
  • Compatible Equipment
    Hand Pallet Truck, Forklift
  • Specification Details
    Nesting height: 22 mm. With direction indication piece. Compatible with pallet jack.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A pallet with excellent strength despite having the same fork insertion height and half the deck thickness of existing products.
· Improves work efficiency and achieves a storage efficiency and return rate from overseas approximately double that of existing products, especially 40-foot containers.

Specifications of SK-TL-SN4-1111-BLL

  • Frontage (mm)
    1100
  • Depth (mm)
    1100
  • Product Model
    Pallet
  • Material (Body)
    Polypropylene (PP)
  • Color
    Light Blue
  • Maximum Static Load (kg)
    2000
  • Specifications
    4-Way Feed
  • Maximum Dynamic Load (kg)
    1000
  • Height / Thickness (mm)
    110
  • Type Details
    Single-Sided 4-Way Insertion
  • Insertion Dimensions (Frontage) Width(mm)
    260
  • Insertion Dimensions (Frontage) Height(mm)
    130
  • Insertion Dimensions (Deep Side) Width(mm)
    260
  • Insertion Dimensions (Deep Side) Height(mm)
    130
  • Center Block Width(mm)
    190
  • Trusco Code
    761-6619
  • Compatible Equipment
    Hand Pallet Truck, Forklift
  • Specification Details
    Nesting height: 22 mm. With direction indication piece. Compatible with pallet jack.
  • Amount Of Content
    1 pc.
Part Number
SK-TL-SN4-1111-BLL
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 21,872.00

1 Piece(s) 19 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1