(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Rubber Chip Carbow Stopper Bold

Rubber Chip Carbow Stopper Bold

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 53,441.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ST-10-BR
ST-10-GY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

₹ 53,441.00

1 Piece(s) 10 Day(s) or more Brown 460-0797 1 pc.

₹ 53,441.00

1 Piece(s) 10 Day(s) or more Gray 460-0801 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Mounting Method
    Plug-In Type
  • Material
    Other
  • Accessory
    NA
  • Details Type
    Fixed Type
  • Pole diameter(mm)
    150
  • Height Above Ground(mm)
    800
  • Specifications
    Recessed Type
  • Mass(kg)
    14.6
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Because it is made of rubber, contact and impact can be mitigated.
·It is lightweight and easy to install and move.
·Since it is made of rubber, it will return to its original state if it is dented or distorted up to a maximum bending angle of 30 degrees.
·A recycled product made from 100% recycled rubber chips.
·Comes with 4 reflectors and reflective tape.

Part Number
ST-10-BR
ST-10-GY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

₹ 53,441.00

1 Piece(s) 10 Day(s) or more Brown 460-0797 1 pc.

₹ 53,441.00

1 Piece(s) 10 Day(s) or more Gray 460-0801 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made of rubber, it can relieve any contact and impact.
●It is lightweight and easy to install and move.
●Made out of rubber, even if it reaches the maximum bending angle of 30 degrees, any dents, distortions, etc. will just return to the original state

Specification

●Type:Fixed Type
●Embedded Type

Materials

●Recycled Rubber Plastic
X
whatsapp-qr whatsapp-icon