(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Guard Pole Medomalk (Fixed Type) Stainless Steel

Guard Pole Medomalk (Fixed Type) Stainless Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 12,892.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SP2-6
SP2-8
SP2-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Pole diameter
(mm)
Trusco Code Mass
(kg)
Amount Of Content

₹ 12,892.00

1 Piece(s) 9 Day(s) or more 60.5 459-4657 2.4 1 pc.

₹ 17,122.00

1 Piece(s) 9 Day(s) or more 76.3 459-4665 4 1 pc.

₹ 21,659.00

1 Piece(s) 9 Day(s) or more 101.6 459-4649 5.3 1 pc.

Basic Specifications

  • Product Type
    Pipe Type Cushion
  • Color
    Silver
  • Mounting Method
    Plug-In Type
  • Material
    Other
  • Accessory
    NA
  • Details Type
    Includes Double Hooks
  • Height Above Ground(mm)
    850
  • Specifications
    Recessed Type
  • Amount Of Content
    1 pc.

Product Description

Guard pole Medowmark (fixed type) made of stainless steel to prevent intrusion into places where cars should not enter.
[Features]
·A processed stainless steel pipe product that warns and encourages the vehicle to stop.
[Applications]
·It is used as a boundary between spaces where people and cars come and go.

Part Number
SP2-6
SP2-8
SP2-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Pole diameter
(mm)
Trusco Code Mass
(kg)
Amount Of Content

₹ 12,892.00

1 Piece(s) 9 Day(s) or more 60.5 459-4657 2.4 1 pc.

₹ 17,122.00

1 Piece(s) 9 Day(s) or more 76.3 459-4665 4 1 pc.

₹ 21,659.00

1 Piece(s) 9 Day(s) or more 101.6 459-4649 5.3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon