(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Library, U-Type Cabinet (Slide Board Specification)

Library, U-Type Cabinet (Slide Board Specification)
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Two open bookcases are required to install the slide board.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A steel U type wall cabinet (slide board specifications).
Maximum load capacity (kg/unit): 180

Library, U-Type Cabinet (Slide Board Specification)
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Two open bookcases are required to install the slide board.

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
UOSW-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

₹ 48,235.33

1 Piece(s) 13 Day(s) or more 1 unit
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content
  1. 1

Basic Information

Width (mm) 900 Height (mm) 1050 Installation Type For upper placement only
Depth (mm) 450 Product Type Finished product Maximum Load (kg/unit) 180
Color White Trusco Code 765-8141 Specifications With screws for connection
Mass(kg) 38.0 Amount Of Content 1 unit
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list