(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Library, U-Type Cabinet (Lateral Cabinet)

Library, U-Type Cabinet (Lateral Cabinet)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      68,502₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· When one of the drawers is pulled out, the other drawers will be locked for fall prevention. (Double pulling-out prevention structure)
· Drawers can also be opened or closed smoothly since a double suspension rail is used.

Library, U-Type Cabinet (Lateral Cabinet)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      68,502₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
UAW-7
UAW-11B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHeight (mm) Maximum Load (kg/unit) Accessory Trusco Code Amount Of Content

₹ 68,502.22

1 Piece(s) 12 Day(s) or more 720120Cylinder lock, 2 partitions for each stage765-80101 unit

₹ 92,079.31

1 Piece(s) 12 Day(s) or more 1110180Cylinder lock, 2 partitions for each stage, adjuster765-80011 unit
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHeight (mm) Maximum Load (kg/unit) Accessory Trusco Code Amount Of Content

Loading...

  1. 1

Basic Information

Width (mm) 900 Installation Type Dedicated for bottom support Depth (mm) 450
Product Type Finished product Uniform Load Capacity (kg / level) 60 Color White
Storable documents A4、B4、B5 Specifications With screws for connection Mass(kg) 70.0
Amount Of Content 1 unit
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language