(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Library, U-Type Cabinet (Catalog Case B4)

Library, U-Type Cabinet (Catalog Case B4)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      100,781₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • In order to perform level adjustment and make it easier to use the lower drawer, the use of the base with adjuster (UBW-06) is recommended.

Product Description

[Specifications]
·Materials: Steel (melamine baked coating); drawer: PS resin
·Installed type: For bottom placement only

Part Number
URW-1132B
URW-1134B
URW-1138B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Drawer combination Mass
(kg)
Amount Of Content

₹ 100,781.04

1 Piece(s) 13 Day(s) or more 765-8222B4: 3 Columns, 12 Rows (Deep Type)55.51 unit

₹ 127,199.96

1 Piece(s) 13 Day(s) or more 765-8249B4: 3 Columns, 24 Rows (Shallow Type)65.51 unit

₹ 116,205.84

1 Piece(s) 13 Day(s) or more 765-8265B4: 3 Columns, 12 Rows (Shallow Type), B4: 3 Columns, 6 Rows (Deep Type)60.51 unit

Loading...

  1. 1

Basic Information

Width (mm) 900 Height (mm) 1050 Installation Type Dedicated for bottom support
Depth (mm) 450 Product Type Finished product Maximum Load (kg/unit) 180
Color White Specifications With screws for vertical and horizontal connections Amount Of Content 1 unit
X
whatsapp-qr whatsapp-icon