(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Library, U-Type Cabinet (Personal Locker)

Library, U-Type Cabinet (Personal Locker)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      71,561₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Base (UBW-06) is required. For the IC lock type, one IC registration/deletion card is included per property. Please use your IC card.

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Since it has an insertion slot, it is possible to receive personal mail without unlocking it.
·It can also be used as a partition by attaching a top plate to the top.
·It is a dial lock type that locks with a set PIN.
[Applications]
·For personal luggage management.
[Materials]
·steel (melamine baked coating)

Part Number
ULPW-11
ULW-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Inlet port Amount Of Content

₹ 76,428.33

1 Piece(s) 13 Day(s) or more 765-8117Available1 unit

₹ 71,560.98

1 Piece(s) 13 Day(s) or more 765-8125NA1 unit
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Inlet port Amount Of Content

Loading...

  1. 1

Basic Information

Width (mm) 900 Height (mm) 1050 Installation Type Dedicated for bottom support
Depth (mm) 450 Product Type Finished product Maximum Load (kg/unit) 180
Color White Details Type Cylinder lock Accessory Cylinder lock
Specifications With screws for connection Mass(kg) 38.8 Amount Of Content 1 unit
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language