(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Low Partition (Translucent) All Translucent Type

Low Partition (Translucent) All Translucent Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      37,437₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is available in a wide range of width and height.
· A free layout is possible by using self-standing/connecting parts.
· Easy to operate due to simple connection.
· A translucent type that provides a feeling of openness.

 
Part Number
TLP-1209F
TLP-1212F
TLP-1512F
TLP-1809F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Frontage
(mm)
Trusco Code Mass
(kg)
Amount Of Content

₹ 37,436.60

1 Piece(s) 13 Day(s) or more 1165900764-919341 unit

₹ 43,050.00

1 Piece(s) 13 Day(s) or more 11651200764-928261 unit

₹ 49,776.16

1 Piece(s) 13 Day(s) or more 14651200764-962271 unit

₹ 45,686.18

1 Piece(s) 19 Day(s) or more 1765900764-975461 unit

Loading...

  1. 1

Basic Information

Product Type Partition Color Clear Depth(mm) 30
Details Type Connecting type Color Details Semi-Transparent Panel Thickness(mm) 30
Specifications Assembly type Amount Of Content 1 unit
X
whatsapp-qr whatsapp-icon