(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Low Partition (Fully Fabric Covered) Height 1,500 mm Type

Low Partition (Fully Fabric Covered) Height 1,500 mm Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,656₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A versatile cloth type.
· It is available in a wide range of width and height.
· A free layout is possible by using self-standing/connecting parts.
· Easy to operate due to simple connection.

Part Number
TLP-1506A-B
TLP-1506A-GN
TLP-1506A-GY
TLP-1506A-OR
TLP-1507A-B
TLP-1507A-GN
TLP-1507A-GY
TLP-1507A-OR
TLP-1508A-B
TLP-1508A-GN
TLP-1508A-GY
TLP-1508A-OR
TLP-1509A-B
TLP-1509A-GN
TLP-1509A-GY
TLP-1509A-OR
TLP-1512A-GN
TLP-1512A-GY
TLP-1512A-OR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Color Color Details Trusco Code Mass
(kg)
Amount Of Content

₹ 23,656.38

1 Piece(s) 13 Day(s) or more 600Blue-764-933951 unit

₹ 23,656.38

1 Piece(s) 19 Day(s) or more 600Green-764-934751 unit

₹ 23,656.38

1 Piece(s) 13 Day(s) or more 600Gray-764-935551 unit

₹ 23,656.38

1 Piece(s) 19 Day(s) or more 600[Light Orange] Light OrangeOrange764-936351 unit

₹ 26,953.02

1 Piece(s) 13 Day(s) or more 700Blue-764-93715.51 unit

₹ 26,953.02

1 Piece(s) 19 Day(s) or more 700Green-764-93805.51 unit

₹ 26,953.02

1 Piece(s) 13 Day(s) or more 700Gray-764-93985.51 unit

₹ 26,953.02

1 Piece(s) 13 Day(s) or more 700[Light Orange] Light OrangeOrange764-94015.51 unit

₹ 27,608.38

1 Piece(s) 13 Day(s) or more 800Blue-764-941061 unit

₹ 27,608.38

1 Piece(s) 13 Day(s) or more 800Green-764-942861 unit

₹ 27,608.38

1 Piece(s) 19 Day(s) or more 800Gray-764-943661 unit

₹ 27,608.38

1 Piece(s) 19 Day(s) or more 800[Light Orange] Light OrangeOrange764-944461 unit

₹ 29,195.04

1 Piece(s) 13 Day(s) or more 900Blue-764-945271 unit

₹ 29,195.04

1 Piece(s) 13 Day(s) or more 900Green-764-946171 unit

₹ 29,195.04

1 Piece(s) 13 Day(s) or more 900Gray-764-947971 unit

₹ 29,195.04

1 Piece(s) 13 Day(s) or more 900[Light Orange] Light OrangeOrange764-948771 unit

₹ 32,798.82

1 Piece(s) 23 Day(s) or more 1200Green-764-959281 unit

₹ 32,798.82

1 Piece(s) 13 Day(s) or more 1200Gray-764-960681 unit

₹ 32,798.82

1 Piece(s) 19 Day(s) or more 1200[Light Orange] Light OrangeOrange764-961481 unit

Loading...

  1. 1

Basic Information

Height(mm) 1465 Product Type Partition Depth(mm) 30
Details Type Connecting type Panel Thickness(mm) 30 Specifications Assembly type
Amount Of Content 1 unit
X
whatsapp-qr whatsapp-icon