(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Low Noise Electric Fan (Airfoil Fan) IE3 Motor Type

Low Noise Electric Fan (Airfoil Fan) IE3 Motor Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LA6TBP

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Maximum air flow(m3/min)(50/60Hz)
    35.0/42.0
  • Discharge port external diameter(mm)
    150
  • Output(KW)
    1.5
  • Power consumption (50/60 Hz)(W)
    1500/1500
  • JAN Code
    4560136267068
  • Trusco Code
    754-9482
  • Maximum Static Pressure (50/60 Hz)(kPa)
    1.77/2.55
  • Fan Shape
    Air foil
  • Specifications
    50/60Hz combination
  • Amount Of Content
    1 unit
Part Number
LA6TBP
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 188,345.00

1 Piece(s) 23 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Maximum air flow(m3/min)(50/60Hz)
    35.0/42.0
  • Discharge port external diameter(mm)
    150
  • Output(KW)
    1.5
  • Power consumption (50/60 Hz)(W)
    1500/1500
  • JAN Code
    4560136267068
  • Trusco Code
    754-9482
  • Maximum Static Pressure (50/60 Hz)(kPa)
    1.77/2.55
  • Fan Shape
    Air foil
  • Specifications
    50/60Hz combination
  • Amount Of Content
    1 unit

Product Description

[Features]
· Has an IE3 motor manufactured by the same company.
· The development of air wheel fans with superior efficiency achieves remarkably quiet performance. Quiet electric fan with high efficiency and excellent energy efficiency. This product can be used for a wide range of applications such as device embedding.
[Applications]
· For food machinery, packaging machinery, woodworking tools, tea processing machinery, incinerators, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.

Specifications of LA6TBP

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Maximum air flow(m3/min)(50/60Hz)
    35.0/42.0
  • Discharge port external diameter(mm)
    150
  • Output(KW)
    1.5
  • Power consumption (50/60 Hz)(W)
    1500/1500
  • JAN Code
    4560136267068
  • Trusco Code
    754-9482
  • Maximum Static Pressure (50/60 Hz)(kPa)
    1.77/2.55
  • Fan Shape
    Air foil
  • Specifications
    50/60Hz combination
  • Amount Of Content
    1 unit
Part Number
LA6TBP
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 188,345.00

1 Piece(s) 23 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1