(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Pressure Electric Fan (Turbofan) IE3 Motor Type

High Pressure Electric Fan (Turbofan) IE3 Motor Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DH6TP

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Maximum air flow(m3/min)(50/60Hz)
    28.0/33.0
  • Discharge port external diameter(mm)
    150
  • Output(KW)
    2.2
  • JAN Code
    4560136267099
  • Trusco Code
    756-1741
  • Maximum Static Pressure (50/60 Hz)(kPa)
    2.75/4.02
  • Fan Shape
    Turbo
  • Specifications
    50/60Hz combination
  • Amount Of Content
    1 unit
Part Number
DH6TP
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 238,005.00

1 Piece(s) 23 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Maximum air flow(m3/min)(50/60Hz)
    28.0/33.0
  • Discharge port external diameter(mm)
    150
  • Output(KW)
    2.2
  • JAN Code
    4560136267099
  • Trusco Code
    756-1741
  • Maximum Static Pressure (50/60 Hz)(kPa)
    2.75/4.02
  • Fan Shape
    Turbo
  • Specifications
    50/60Hz combination
  • Amount Of Content
    1 unit

Product Description

[Features]
· Has an IE3 motor manufactured by the same company.
· The high-pressure turbo electric fan utilizes high-efficiency turbo fans in propellers, a series developed for intermediate wind speeds and high wind speeds. Ideal for equipment which requires high wind pressure, such as combustion or air transportation of powders and solids. Light alloy is used as material to achieve great reductions in weight and noise.
[Applications]
· For food machinery, packaging machinery, woodworking tools, tea processing machinery, incinerators, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.

Specifications of DH6TP

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Maximum air flow(m3/min)(50/60Hz)
    28.0/33.0
  • Discharge port external diameter(mm)
    150
  • Output(KW)
    2.2
  • JAN Code
    4560136267099
  • Trusco Code
    756-1741
  • Maximum Static Pressure (50/60 Hz)(kPa)
    2.75/4.02
  • Fan Shape
    Turbo
  • Specifications
    50/60Hz combination
  • Amount Of Content
    1 unit
Part Number
DH6TP
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 238,005.00

1 Piece(s) 23 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon