(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heavy Duty High Pressure Electric Fan (Turbofan) IE3 Motor Type

Heavy Duty High Pressure Electric Fan (Turbofan) IE3 Motor Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 169,818.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KDH5TP-50HZ
KDH5TP-60HZ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum air flow
(m3/min)(50/60Hz)
JAN Code Trusco Code Maximum Static Pressure (50/60 Hz)
(kPa)
Amount Of Content

₹ 169,818.00

1 Piece(s) 16 Day(s) or more 31.0/- 4560136267044 754-9440 2.70/- 1 unit

₹ 169,818.00

1 Piece(s) 20 Day(s) or more -/31.0 4560136267051 754-9458 -/2.79 1 unit

Basic Specifications

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Discharge port external diameter(mm)
    125
  • Output(KW)
    1.5
  • Power consumption (50/60 Hz)(W)
    1500/1500
  • Fan Shape
    Turbo
  • Amount Of Content
    1 unit

Product Description

[Features]
· Has an IE3 motor manufactured by the same company.
· The high-pressure turbo electric fan utilizes high-efficiency turbo fans in propellers, a series developed for intermediate wind speeds and high wind speeds. Ideal for equipment which requires high wind pressure, such as combustion or air transportation of powders and solids. Light alloy is used as material to achieve great reductions in weight and noise.
[Applications]
· For food machinery, packaging machinery, woodworking tools, tea processing machinery, incinerators, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.

Part Number
KDH5TP-50HZ
KDH5TP-60HZ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum air flow
(m3/min)(50/60Hz)
JAN Code Trusco Code Maximum Static Pressure (50/60 Hz)
(kPa)
Amount Of Content

₹ 169,818.00

1 Piece(s) 16 Day(s) or more 31.0/- 4560136267044 754-9440 2.70/- 1 unit

₹ 169,818.00

1 Piece(s) 20 Day(s) or more -/31.0 4560136267051 754-9458 -/2.79 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon