(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stove Guard

Stove Guard

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of STG-750N

  • Product Type
    Heater, Stove
  • Other
    Option
  • Compatible Stove Size(mm)
    Within 650 x 450
  • JAN Code
    4905009798001
  • Trusco Code
    404-2603
  • Width(mm)
    750
  • Depth(mm)
    600
  • Height(mm)
    710
  • Mass(g)
    6000
  • Color
    Silver
  • Inner capacity
    1 pc.
Part Number
STG-750N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 4,262.89

2 Piece(s) 8 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Heater, Stove
  • Other
    Option
  • Compatible Stove Size(mm)
    Within 650 x 450
  • JAN Code
    4905009798001
  • Trusco Code
    404-2603
  • Width(mm)
    750
  • Depth(mm)
    600
  • Height(mm)
    710
  • Mass(g)
    6000
  • Color
    Silver
  • Inner capacity
    1 pc.

Product Description

[Features]
·A four-way stove guard that prevents direct contact with the stove.
·It can be assembled without a screwdriver and can be folded compactly when not in use.
·The front door is a sliding type.

Specifications of STG-750N

  • Product Type
    Heater, Stove
  • Other
    Option
  • Compatible Stove Size(mm)
    Within 650 x 450
  • JAN Code
    4905009798001
  • Trusco Code
    404-2603
  • Width(mm)
    750
  • Depth(mm)
    600
  • Height(mm)
    710
  • Mass(g)
    6000
  • Color
    Silver
  • Inner capacity
    1 pc.
Part Number
STG-750N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Inner capacity

₹ 4,262.89

2 Piece(s) 8 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Four-way heater guard that prevents direct contact with the heater type stove.
●Without a screwdriver assembly type, when not in use, it can be folded compactly to store.

Specification

●Color:Silver
●SPQ(piece):4

Materials

●Steel(epoxy powder coating), EVA resin