(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

YS Colored Duckboard Safety Antibacterial (with Cap)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 6,337.22 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-115-3-A-GR
F-115-3-B-BL
F-115-3-B-GR
F-115-3-C-BL
F-115-3-C-GR
F-115-3-D-BL
F-115-3-D-GR
F-115-3-L-BL
F-115-3-L-GR
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Color JAN Code Trusco Code Amount Of Content

₹ 6,337.22

1 Piece(s) 5 Day(s) or more 856 Gray 4903180171521 472-1403 1 pc.

₹ 6,806.02

1 Piece(s) 5 Day(s) or more 956 Blue 4903180406333 433-2172 1 pc.

₹ 6,806.02

1 Piece(s) 5 Day(s) or more 956 Gray 4903180171538 472-1411 1 pc.

₹ 7,407.78

1 Piece(s) 5 Day(s) or more 1056 Blue 4903180406364 433-2181 1 pc.

₹ 7,407.78

1 Piece(s) 5 Day(s) or more 1056 Gray 4903180171545 472-1420 1 pc.

₹ 8,010.51

1 Piece(s) 6 Day(s) or more 1156 Blue 4903180406395 433-2199 1 pc.

₹ 8,010.51

1 Piece(s) 5 Day(s) or more 1156 Gray 4903180171552 472-1438 1 pc.

₹ 10,354.62

1 Piece(s) 6 Day(s) or more 1806 Blue 4903180406425 433-2202 1 pc.

₹ 10,354.62

1 Piece(s) 6 Day(s) or more 1806 Gray 4903180171569 472-1446 1 pc.

Basic Specifications

  • Product Type
    Louver
  • Width(mm)
    600
  • Shape
    Joint Type
  • Thickness(mm)
    48
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Antibacterial and mildew proof processing for a sanitary product.
· Double lock mechanism provides improved joint strength.
· With end cap.
[Applications]
· For locker rooms, shower rooms, areas for storing outdoor footwear, etc.

Part Number
F-115-3-A-GR
F-115-3-B-BL
F-115-3-B-GR
F-115-3-C-BL
F-115-3-C-GR
F-115-3-D-BL
F-115-3-D-GR
F-115-3-L-BL
F-115-3-L-GR
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Color JAN Code Trusco Code Amount Of Content

₹ 6,337.22

1 Piece(s) 5 Day(s) or more 856 Gray 4903180171521 472-1403 1 pc.

₹ 6,806.02

1 Piece(s) 5 Day(s) or more 956 Blue 4903180406333 433-2172 1 pc.

₹ 6,806.02

1 Piece(s) 5 Day(s) or more 956 Gray 4903180171538 472-1411 1 pc.

₹ 7,407.78

1 Piece(s) 5 Day(s) or more 1056 Blue 4903180406364 433-2181 1 pc.

₹ 7,407.78

1 Piece(s) 5 Day(s) or more 1056 Gray 4903180171545 472-1420 1 pc.

₹ 8,010.51

1 Piece(s) 6 Day(s) or more 1156 Blue 4903180406395 433-2199 1 pc.

₹ 8,010.51

1 Piece(s) 5 Day(s) or more 1156 Gray 4903180171552 472-1438 1 pc.

₹ 10,354.62

1 Piece(s) 6 Day(s) or more 1806 Blue 4903180406425 433-2202 1 pc.

₹ 10,354.62

1 Piece(s) 6 Day(s) or more 1806 Gray 4903180171569 472-1446 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hygienic with antibacterial and mildewproof finish.
●The strength of the joint part is increased by the double lock joint mechanism.

Usage

●Locker room, shower room, area for storing footwear, etc.

Specification

●SPQ(sheet):3

Materials

●Vinyl Chloride(PVC)
●Antibacterial, fungicide formulation.

Warning

●It will be assembled by customer.
X
whatsapp-qr whatsapp-icon