(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pallet Dolly Frame Only

Pallet Dolly Frame Only

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PLK-05-1210F

  • Width (mm)
    1200
  • Depth (mm)
    1000
  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Color
    Other
  • Maximum static load (kg)
    500
  • Height/Thickness (mm)
    60
  • Other
    Option
  • Details Type
    Assembly type
  • Applicable Pallet Dimensions(mm)
    1200×1000
  • JAN Code
    4989999394801
  • Trusco Code
    768-0881
  • Amount Of Content
    1 unit
Part Number
PLK-05-1210F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 31,102.07

1 Piece(s) 6 Day(s) or more 1 unit

Basic Specifications

  • Width (mm)
    1200
  • Depth (mm)
    1000
  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Color
    Other
  • Maximum static load (kg)
    500
  • Height/Thickness (mm)
    60
  • Other
    Option
  • Details Type
    Assembly type
  • Applicable Pallet Dimensions(mm)
    1200×1000
  • JAN Code
    4989999394801
  • Trusco Code
    768-0881
  • Amount Of Content
    1 unit

Product Description

[Features]
· Effective in narrow passages which cannot be accessed by forklift.
· Optional fixed casters (TK-150C) can be installed.
· Standard swivelable 90 x 90 mm and fixed 100 x 56 mm pitch casters can be attached. (Sold Separately)

Specifications of PLK-05-1210F

  • Width (mm)
    1200
  • Depth (mm)
    1000
  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Color
    Other
  • Maximum static load (kg)
    500
  • Height/Thickness (mm)
    60
  • Other
    Option
  • Details Type
    Assembly type
  • Applicable Pallet Dimensions(mm)
    1200×1000
  • JAN Code
    4989999394801
  • Trusco Code
    768-0881
  • Amount Of Content
    1 unit
Part Number
PLK-05-1210F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 31,102.07

1 Piece(s) 6 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1