(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Handle for Pallet Dolly

Handle for Pallet Dolly

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of PLK-048H

  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Color
    Other
  • Other
    Option
  • JAN Code
    4989999394788
  • Trusco Code
    768-0813
  • Load Capacity when using handle (kg)
    500kg
  • Applicable main bodies
    PLK-05-1111、PLK-05-1210
  • Amount Of Content
    1 pc.

Loading...

Part Number
PLK-048H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 9,608.55

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

A handle for PLK-05-1111 and PLK-05-1210.

Specifications of PLK-048H

  • Product Type
    Pallet Hand Trolley
  • Material (Main Body)
    Steel
  • Color
    Other
  • Other
    Option
  • JAN Code
    4989999394788
  • Trusco Code
    768-0813
  • Load Capacity when using handle (kg)
    500kg
  • Applicable main bodies
    PLK-05-1111、PLK-05-1210
  • Amount Of Content
    1 pc.

Loading...

Part Number
PLK-048H
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 9,608.55

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Handle for Pallet Dolly

Handle for Pallet Dolly

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language