Movable Heavy Work Bench with 1 Drawer Linoleum Tabletop Average Load (kg) 3000

Movable Heavy Work Bench with 1 Drawer Linoleum Tabletop Average Load (kg) 3000

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Has a relatively deep drawer that gives plenty of space to store and manage items.
· The body is made of structural steel pipe and rolled steel, and all connection parts have been welded.
· Just use the pedal to lift and move workbenches.
· The load while moving is 300 kg due to the restriction of the caster load resistance.
· Drawers can be installed in the desired position.
· Only installed if the optional drawers, cabinet, and vise are ordered at the same time. Cannot be retrofitted.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : RTWC-1500F1
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    740
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Load During Movement(kg)
    300
  • Trusco Code
    770-2965
  • Specifications
    1 Row 1 Level F-1 With Key
  • Accessory
    100 mm 2 Fixed Wheels, 2 Swivel Wheels

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)