Standing Medium Work Bench with 2 Drawers Linoleum Tabletop Average Load (kg) 300

Standing Medium Work Bench with 2 Drawers Linoleum Tabletop Average Load (kg) 300

Standard Unit Price:
-
Days to Ship :
28 Day(s) or more

[Features]
· It has 2 levels of drawers that are handy for distinguishing items.
· Drawers can be installed anywhere according to the usage of the operator.
· It has an ergonomic design with a height that mitigates fatigue in standing work.
· Main parts are a welded "knock-down" type structure.
· Design which has taken into consideration assembling work and standing work.
· Resin base so as not to scratch the floor.
· A smart design for a factory that values its appearance.
· Replacing the adjuster makes it easy to improve the system to include casters (φ100 mm, withstanding load 250 kg, H995 mm).
· Legs are dark gray.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
28 Day(s) or more
-

Part Number : HAEWR-0960F2
Days to Ship 28 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    885
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    427×445×71
  • Trusco Code
    278-1549
  • Adjuster Screw Size
    M16x2mm (Adjustable Range 25 mm)
  • Specifications
    1 Row 2 Levels F-2 W With Key
  • Lower Shelf Dimensions
    747×240×23t

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)