Medium Work Bench with 1 Thin Drawer Steel Tabletop Average Load (kg) 500

Medium Work Bench with 1 Thin Drawer Steel Tabletop Average Load (kg) 500

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Drawers can be installed anywhere according to the usage of the operator.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s) or more
-

Part Number : AEWS-0960UDK1
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    500
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Drawer internal dimensions(mm)
    393×395×45
  • Trusco Code
    770-1896
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    Thin Type 1 Row 1 Level UDK-001W With Key

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)