(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Optional Parts for Metal Mini Shelf Board Fixing Parts【4 Pieces Per Package】

Optional Parts for Metal Mini Shelf Board Fixing Parts

You can add up to 6 items to the comparison list.

Loading...

Specifications of MM-4MK

  • Material
    Other
  • Depth(mm)
    15
  • Height(mm)
    36
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    24
  • JAN Code
    4905009148950
  • Trusco Code
    404-7966
Part Number
MM-4MK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 235.62

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more

Basic Specifications

Product Description

[Features]
· Metal Mini/Colored Metal dedicated shelf panel fixing part.
· Can be mounted to shelf panels and side bars.
[Applications]
· Metal Mini dedicated shelf panel fixing part.

Specifications of MM-4MK

  • Material
    Other
  • Depth(mm)
    15
  • Height(mm)
    36
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    24
  • JAN Code
    4905009148950
  • Trusco Code
    404-7966
Part Number
MM-4MK
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 235.62

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1