(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Optional Parts for Metal Mini Tension Pole【2 Pieces Per Package】

Optional Parts for Metal Mini Tension Pole

You can add up to 6 items to the comparison list.

Loading...

Specifications of MTO-17TPP

  • Material
    Steel
  • Depth(mm)
    48
  • Height(mm)
    1090
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    44
  • JAN Code
    4905009317615
  • Trusco Code
    404-8008
Part Number
MTO-17TPP
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 1,794.91

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Basic Specifications

Product Description

[Features]
· Metal Mini dedicated part.
· The Metal Mini can be extended to reach ceilings.

Specifications of MTO-17TPP

  • Material
    Steel
  • Depth(mm)
    48
  • Height(mm)
    1090
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    44
  • JAN Code
    4905009317615
  • Trusco Code
    404-8008
Part Number
MTO-17TPP
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 1,794.91

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1