(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Optional Parts for Metal Mini Connector【2 Pieces Per Package】

Optional Parts for Metal Mini Connector

You can add up to 6 items to the comparison list.

Loading...

Specifications of MM-2R

  • Material
    Steel
  • Depth(mm)
    23
  • Height(mm)
    35
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    16
  • JAN Code
    4905009260485
  • Trusco Code
    404-7991
Part Number
MM-2R
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 346.60

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Basic Specifications

Product Description

[Features]
· Metal Mini dedicated connector.
· Used for connecting shelf panels.
[Applications]
· Metal Mini dedicated connector used for connecting shelf panels.

Specifications of MM-2R

  • Material
    Steel
  • Depth(mm)
    23
  • Height(mm)
    35
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    16
  • JAN Code
    4905009260485
  • Trusco Code
    404-7991
Part Number
MM-2R
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 346.60

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon