(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Optional Parts for Metal Rack Magazine Rack

Optional Parts for Metal Rack Magazine Rack

You can add up to 6 items to the comparison list.

Loading...

Specifications of MR-3MR

  • Material
    Steel
  • Frontage(mm)
    305
  • Depth(mm)
    110
  • Height(mm)
    270
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • JAN Code
    4905009112753
  • Trusco Code
    513-5001
Part Number
MR-3MR
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,758.00

4 Piece(s) 6 Day(s) or more

Basic Specifications

Product Description

[Features]
· Metal Rack dedicated magazine rack.

Specifications of MR-3MR

  • Material
    Steel
  • Frontage(mm)
    305
  • Depth(mm)
    110
  • Height(mm)
    270
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • JAN Code
    4905009112753
  • Trusco Code
    513-5001
Part Number
MR-3MR
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,758.00

4 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon