(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Optional Parts for Metal Rack 4 Hooks/5 Hooks

Optional Parts for Metal Rack 4 Hooks/5 Hooks

You can add up to 6 items to the comparison list.

Loading...

Specifications of MR-5FS

  • Material
    Steel
  • Frontage(mm)
    300
  • Depth(mm)
    80
  • Height(mm)
    35
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • JAN Code
    4967576132756
  • Trusco Code
    753-5821
Part Number
MR-5FS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 845.00

4 Piece(s) 8 Day(s) or more

Basic Specifications

Product Description

[Features]
· Metal Rack dedicated hook.
· Hangs off of shelf panels to be used for hanging and storing small items.

Specifications of MR-5FS

  • Material
    Steel
  • Frontage(mm)
    300
  • Depth(mm)
    80
  • Height(mm)
    35
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • JAN Code
    4967576132756
  • Trusco Code
    753-5821
Part Number
MR-5FS
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 845.00

4 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon