(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Optional Parts for Metal Rack Divider

Optional Parts for Metal Rack Divider

You can add up to 6 items to the comparison list.

Loading...

Specifications of MR-36D

  • Material
    Steel
  • Depth(mm)
    50
  • Height(mm)
    165
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    347
  • JAN Code
    4905009086764
  • Trusco Code
    404-7826
Part Number
MR-36D
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,531.42

4 Piece(s) 5 Day(s) or more

Basic Specifications

Product Description

[Features]
· Metal Rack dedicated divider.
· Can be used as a partition for books, etc.

Specifications of MR-36D

  • Material
    Steel
  • Depth(mm)
    50
  • Height(mm)
    165
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    347
  • JAN Code
    4905009086764
  • Trusco Code
    404-7826
Part Number
MR-36D
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,531.42

4 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1