(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Optional Parts for Metal Rack Shelf Board Fixture【4 Pieces Per Package】

Optional Parts for Metal Rack Shelf Board Fixture

You can add up to 6 items to the comparison list.

Specifications of MR-4K

  • Material
    Other
  • Depth(mm)
    20
  • Height(mm)
    44
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    30
  • JAN Code
    4905009076383
  • Trusco Code
    385-2903

Loading...

Part Number
MR-4K
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 281.96

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

Product Description

[Features]
· Metal Rack dedicated shelf panel fixing part.
· Can be mounted to shelf panels and side bars.

Specifications of MR-4K

  • Material
    Other
  • Depth(mm)
    20
  • Height(mm)
    44
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    30
  • JAN Code
    4905009076383
  • Trusco Code
    385-2903

Loading...

Part Number
MR-4K
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 281.96

1 Pack(s)

4 Pieces Per Package

5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

Loading...

Optional Parts for Metal Rack Shelf Board Fixture【4 Pieces Per Package】

Optional Parts for Metal Rack Shelf Board Fixture

You can add up to 6 items to the comparison list.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list