(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Optional Parts for Metal Rack Side Bar

Optional Parts for Metal Rack Side Bar

You can add up to 6 items to the comparison list.

Loading...

Specifications of MR-91S

  • Material
    Steel
  • Depth(mm)
    36
  • Height(mm)
    40
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    910
  • JAN Code
    4905009086719
  • Trusco Code
    385-3080
  • Conforming products
    Width 910 mm Metal Racks / Metal Shelves in General, Metal Rack PC Desk MRP-914, Metal Rack Wardrobe MRW-90, Metal Rack Desk MRD-91
Part Number
MR-91S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,742.00

4 Piece(s) 5 Day(s) or more

Basic Specifications

  • Material
    Steel
  • Depth(mm)
    36
  • Height(mm)
    40
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    910
  • JAN Code
    4905009086719
  • Trusco Code
    385-3080
  • Conforming products
    Width 910 mm Metal Racks / Metal Shelves in General, Metal Rack PC Desk MRP-914, Metal Rack Wardrobe MRW-90, Metal Rack Desk MRD-91

Product Description

[Features]
· Metal Rack dedicated side bar.
· Can be installed to the rear or sides of the rack to prevent loaded items from falling off.
· Includes a set of 2 fixing parts.

Specifications of MR-91S

  • Material
    Steel
  • Depth(mm)
    36
  • Height(mm)
    40
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    910
  • JAN Code
    4905009086719
  • Trusco Code
    385-3080
  • Conforming products
    Width 910 mm Metal Racks / Metal Shelves in General, Metal Rack PC Desk MRP-914, Metal Rack Wardrobe MRW-90, Metal Rack Desk MRD-91
Part Number
MR-91S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,742.00

4 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon