(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Optional Parts for Metal Rack Connector【2 Pieces Per Package】

Optional Parts for Metal Rack Connector

You can add up to 6 items to the comparison list.

Loading...

Specifications of MR-2R

  • Material
    Steel
  • Depth(mm)
    26
  • Height(mm)
    38
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    20
  • JAN Code
    4905009086856
  • Trusco Code
    385-2822
  • Mass(kg)
    110
  • Conforming products
    Metal Rack MR/MO Series in General, Metal Shelf SE Series in General, Metal Rack Partition Series MR Series in General, Metal Rack Computer Desk MRP Series in General, Metal Rack Range Stand MRR-615C, Metal Rack Wardrobe MRW-90, Metal Shelf Wardrobe SEW-913, Metal Rack MR-9018J, Metal Rack Low Table MRT-6146, Metal Rack TV Stand MAV-29TV/32TV
Part Number
MR-2R
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 419.35

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Basic Specifications

  • Material
    Steel
  • Depth(mm)
    26
  • Height(mm)
    38
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    20
  • JAN Code
    4905009086856
  • Trusco Code
    385-2822
  • Mass(kg)
    110
  • Conforming products
    Metal Rack MR/MO Series in General, Metal Shelf SE Series in General, Metal Rack Partition Series MR Series in General, Metal Rack Computer Desk MRP Series in General, Metal Rack Range Stand MRR-615C, Metal Rack Wardrobe MRW-90, Metal Shelf Wardrobe SEW-913, Metal Rack MR-9018J, Metal Rack Low Table MRT-6146, Metal Rack TV Stand MAV-29TV/32TV

Product Description

[Features]
· Metal Rack dedicated connector.
· Used for connecting shelf panels.

Specifications of MR-2R

  • Material
    Steel
  • Depth(mm)
    26
  • Height(mm)
    38
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • Width(mm)
    20
  • JAN Code
    4905009086856
  • Trusco Code
    385-2822
  • Mass(kg)
    110
  • Conforming products
    Metal Rack MR/MO Series in General, Metal Shelf SE Series in General, Metal Rack Partition Series MR Series in General, Metal Rack Computer Desk MRP Series in General, Metal Rack Range Stand MRR-615C, Metal Rack Wardrobe MRW-90, Metal Shelf Wardrobe SEW-913, Metal Rack MR-9018J, Metal Rack Low Table MRT-6146, Metal Rack TV Stand MAV-29TV/32TV
Part Number
MR-2R
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 419.35

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1