(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Weight Hook with Latch, Stainless Steel, Standard Usage Load (t) 0.5

Weight Hook with Latch, Stainless Steel, Standard Usage Load (t) 0.5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Specifications of JF-0.5TA

  • Basic Working Load(t)
    0.5
  • Product Type
    Hook
  • C(mm)
    18
  • D(mm)
    21
  • H(mm)
    124
  • L(mm)
    79
  • JAN Code
    4982970110056
  • Trusco Code
    273-9071
  • Mass(g)
    400
  • Specifications
    With latch
  • Amount Of Content
    1 pc.
Part Number
JF-0.5TA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,910.00

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]
· A stainless steel hook that is resistant to rust.
[Applications]
· For load lifting work, etc., as a terminal fitting for wire ropes, etc.

Specifications of JF-0.5TA

  • Basic Working Load(t)
    0.5
  • Product Type
    Hook
  • C(mm)
    18
  • D(mm)
    21
  • H(mm)
    124
  • L(mm)
    79
  • JAN Code
    4982970110056
  • Trusco Code
    273-9071
  • Mass(g)
    400
  • Specifications
    With latch
  • Amount Of Content
    1 pc.
Part Number
JF-0.5TA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,910.00

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list