(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-MFF-SHE-6.3 |
2-MFF-SHE-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (Kg) |
Compatibility Chain Wire Diameter (mm) |
Dimensions k (mm) |
Size a (mm) |
Size b (mm) |
JAN Code | Trusco Code | Dimension m (mm) |
Dimension n (mm) |
Dimension p (mm) |
Dimension s (mm) |
Dimension t (mm) |
Master Link Dimension a (mm) |
Sling Hook Dimension d (mm) |
Sling Hook Dimension p (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,922.96 |
1 Piece(s) | 6 Day(s) or more | 1700 | 6.3 | 72 | 25 | 10 | 4937510941300 | 475-8269 | 29.5 | 35 | 113 | 19.5 | 14 | 70 | 14 | 120 | 1 unit | ||
₹ 30,956.82 |
1 Piece(s) | 5 Day(s) or more | 4300 | 10 | 110 | 35 | 15 | 4937510941324 | 475-8251 | 47 | 56 | 170 | 28.5 | 24 | 95 | 23 | 163 | 1 unit |
[Features]
· Includes locking hook.
· Safer thanks to use of a "Plus V Class" road chain. (safety ratio of ×5 or more).
· A longer life has been realized by using a specially surface treated chain that is excellent in severe usage conditions.
[Applications]
· Cargo handling and transport hanging work.
Part Number |
---|
2-MFF-SHE-6.3 |
2-MFF-SHE-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (Kg) |
Compatibility Chain Wire Diameter (mm) |
Dimensions k (mm) |
Size a (mm) |
Size b (mm) |
JAN Code | Trusco Code | Dimension m (mm) |
Dimension n (mm) |
Dimension p (mm) |
Dimension s (mm) |
Dimension t (mm) |
Master Link Dimension a (mm) |
Sling Hook Dimension d (mm) |
Sling Hook Dimension p (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,922.96 |
1 Piece(s) | 6 Day(s) or more | 1700 | 6.3 | 72 | 25 | 10 | 4937510941300 | 475-8269 | 29.5 | 35 | 113 | 19.5 | 14 | 70 | 14 | 120 | 1 unit | ||
₹ 30,956.82 |
1 Piece(s) | 5 Day(s) or more | 4300 | 10 | 110 | 35 | 15 | 4937510941324 | 475-8251 | 47 | 56 | 170 | 28.5 | 24 | 95 | 23 | 163 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy