(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chain Sling Foundry Hook x 2 pcs

Chain Sling Foundry Hook x 2 pcs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-MFF-YN-7.1

  • Product Type
    Chain Sling
  • Working Load(Kg)
    2700
  • Type Details
    Large Hook
  • Compatibility Chain Wire Diameter(mm)
    7.1
  • Dimensions k(mm)
    124
  • Size a(mm)
    24
  • Size b(mm)
    13
  • JAN Code
    4937510941218
  • Trusco Code
    475-8307
  • Size l(mm)
    1.5
  • Dimension n(mm)
    60
  • Dimension p(mm)
    122
  • Dimension s(mm)
    30
  • Dimension t(mm)
    20
  • Master Link Dimension a(mm)
    80
  • Sling Hook Dimension d(mm)
    17
  • Sling Hook Dimension p(mm)
    141
  • Material
    Steel
  • Specifications
    Safety Rate at 5 times or more
  • Amount Of Content
    1 unit
Part Number
2-MFF-YN-7.1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 17,891.67

1 Piece(s) 5 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Chain Sling
  • Working Load(Kg)
    2700
  • Type Details
    Large Hook
  • Compatibility Chain Wire Diameter(mm)
    7.1
  • Dimensions k(mm)
    124
  • Size a(mm)
    24
  • Size b(mm)
    13
  • JAN Code
    4937510941218
  • Trusco Code
    475-8307
  • Size l(mm)
    1.5
  • Dimension n(mm)
    60
  • Dimension p(mm)
    122
  • Dimension s(mm)
    30
  • Dimension t(mm)
    20
  • Master Link Dimension a(mm)
    80
  • Sling Hook Dimension d(mm)
    17
  • Sling Hook Dimension p(mm)
    141
  • Material
    Steel
  • Specifications
    Safety Rate at 5 times or more
  • Amount Of Content
    1 unit

Product Description

[Features]
· Includes foundry hook.
· Safer thanks to use of a "Plus V Class" road chain. (safety ratio of ×5 or more).
· A longer life has been realized by using a specially surface treated chain that is excellent in severe usage conditions.
[Applications]
· Cargo handling and transport hanging work.

Specifications of 2-MFF-YN-7.1

  • Product Type
    Chain Sling
  • Working Load(Kg)
    2700
  • Type Details
    Large Hook
  • Compatibility Chain Wire Diameter(mm)
    7.1
  • Dimensions k(mm)
    124
  • Size a(mm)
    24
  • Size b(mm)
    13
  • JAN Code
    4937510941218
  • Trusco Code
    475-8307
  • Size l(mm)
    1.5
  • Dimension n(mm)
    60
  • Dimension p(mm)
    122
  • Dimension s(mm)
    30
  • Dimension t(mm)
    20
  • Master Link Dimension a(mm)
    80
  • Sling Hook Dimension d(mm)
    17
  • Sling Hook Dimension p(mm)
    141
  • Material
    Steel
  • Specifications
    Safety Rate at 5 times or more
  • Amount Of Content
    1 unit
Part Number
2-MFF-YN-7.1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 17,891.67

1 Piece(s) 5 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon