(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hi-coupling HC (Coupling Eye Type for Chain Sling 100)

Hi-coupling HC (Coupling Eye Type for Chain Sling 100)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 1,276.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
HC3060
HC3070
HC3080
HC3130
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Working Load
(Kg)
Fracture Load
(kN)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension P
(mm)
JAN Code Trusco Code Compatible Chain Thread Diameter
(mm)
Mass
(g)
Amount Of Content

₹ 1,276.00

4 Piece(s) 5 Day(s) or more 1100 54 16.8 45 17.5 8 14 48 4937773750664 763-7985 6.0 0.1 1 pc.

₹ 1,657.00

4 Piece(s) 5 Day(s) or more 1500 74 19.4 51 19.0 9.4 16.8 55 4937773750671 763-7993 7.0 0.18 1 pc.

₹ 1,761.00

4 Piece(s) 5 Day(s) or more 2000 99 22 57 23.0 10.6 17.5 63 4937773750688 763-8001 8 0.21 1 pc.

₹ 4,066.00

4 Piece(s) 8 Day(s) or more 5200 - 34 89 36.0 16.8 28.8 96 4937773750701 763-8027 13.0 0.86 1 pc.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Amount Of Content
    1 pc.

Product Description

Coupling for chain slings for attaching eye type clasps and hooks with a safety factor of 5 or more.
[Features]
·Attach the Kito link chain, which boasts the world's highest level of strength, eye-type clasps and hooks.
·A safety factor of 5 or more.
·Carefully selected alloy steel is forged and quenched and tempered to achieve high strength and excellent wear resistance.
[Applications]
·For joining eye type clasps and chains.
·⌀6.0 to 20.0 (diameter 6.0 to 20.0 mm), suitable for lifting various large-capacity and large-sized products.

Part Number
HC3060
HC3070
HC3080
HC3130
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Working Load
(Kg)
Fracture Load
(kN)
Dimension A
(mm)
Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
Dimension P
(mm)
JAN Code Trusco Code Compatible Chain Thread Diameter
(mm)
Mass
(g)
Amount Of Content

₹ 1,276.00

4 Piece(s) 5 Day(s) or more 1100 54 16.8 45 17.5 8 14 48 4937773750664 763-7985 6.0 0.1 1 pc.

₹ 1,657.00

4 Piece(s) 5 Day(s) or more 1500 74 19.4 51 19.0 9.4 16.8 55 4937773750671 763-7993 7.0 0.18 1 pc.

₹ 1,761.00

4 Piece(s) 5 Day(s) or more 2000 99 22 57 23.0 10.6 17.5 63 4937773750688 763-8001 8 0.21 1 pc.

₹ 4,066.00

4 Piece(s) 8 Day(s) or more 5200 - 34 89 36.0 16.8 28.8 96 4937773750701 763-8027 13.0 0.86 1 pc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list