(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hanger Bracket (Hanging Bracket for Chain Sling 100, Pin Type) Hanger Bracket VE

Hanger Bracket (Hanging Bracket for Chain Sling 100, Pin Type) Hanger Bracket VE

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of VE2100

  • Product Type
    Other
  • Working Load(Kg)
    3200
  • Other
    Option
  • Dimension A(mm)
    71
  • Dimension B(mm)
    105
  • Dimension m(mm)
    110
  • Dimension P(mm)
    146
  • Dimension T(mm)
    17.0
  • JAN Code
    4937773760045
  • Trusco Code
    469-3094
  • Compatible Chain Thread Diameter(mm)
    10
  • Amount Of Content
    1 pc.
Part Number
VE2100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,963.60

1 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Other
  • Working Load(Kg)
    3200
  • Other
    Option
  • Dimension A(mm)
    71
  • Dimension B(mm)
    105
  • Dimension m(mm)
    110
  • Dimension P(mm)
    146
  • Dimension T(mm)
    17.0
  • JAN Code
    4937773760045
  • Trusco Code
    469-3094
  • Compatible Chain Thread Diameter(mm)
    10
  • Amount Of Content
    1 pc.

Product Description


[Applications]
· For 1 pc hangers.
· Used for hooking chains onto crane hooks, etc.

Specifications of VE2100

  • Product Type
    Other
  • Working Load(Kg)
    3200
  • Other
    Option
  • Dimension A(mm)
    71
  • Dimension B(mm)
    105
  • Dimension m(mm)
    110
  • Dimension P(mm)
    146
  • Dimension T(mm)
    17.0
  • JAN Code
    4937773760045
  • Trusco Code
    469-3094
  • Compatible Chain Thread Diameter(mm)
    10
  • Amount Of Content
    1 pc.
Part Number
VE2100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,963.60

1 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon