(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SV2080 |
SV2100 |
SV2130 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (Kg) |
Fracture Load (kN) |
JAN Code | Trusco Code | Compatible Chain Thread Diameter (1 bracket) (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,149.18 |
1 Piece(s) | 6 Day(s) or more | 2000 | 101 | 4937773840037 | 469-2616 | 8.0 | 1.4 | 1 pc (1 m) | ||
₹ 3,606.42 |
1 Piece(s) | 10 Day(s) or more | 3200 | 160 | 4937773840044 | 469-2624 | 10.0 | 2.2 | 1 pc (1 m) | ||
₹ 6,515.98 |
1 Piece(s) | 12 Day(s) or more | 5200 | 268 | 4937773840051 | 494-6189 | 13.0 | 3.8 | 1 pc (1 m) |
Kito link chain boasting the world's highest level of strength of Grade 10.
[Features]
·A high-quality strong link chain with a breaking stress of 1,000 N/m² or more.
·Made from refined special alloy steel.
·After the links are shaped and welded by a fully automatic machine, they are quenched and tempered by a unique automatic heat treatment device.
·Tensile tests are performed on all lots, and all retain a breaking stress of 1,000 N/m² or higher.
·Rust-resistant nickel-plated chains are also available for harsh working environments where the effects of rainwater, seawater, steam, chemicals, etc. are great.
[Applications]
·For lifting various large-capacity and large-sized products from ⌀6.0 to 20.0 (diameter 6.0 to 20.0 mm).
Part Number |
---|
SV2080 |
SV2100 |
SV2130 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (Kg) |
Fracture Load (kN) |
JAN Code | Trusco Code | Compatible Chain Thread Diameter (1 bracket) (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,149.18 |
1 Piece(s) | 6 Day(s) or more | 2000 | 101 | 4937773840037 | 469-2616 | 8.0 | 1.4 | 1 pc (1 m) | ||
₹ 3,606.42 |
1 Piece(s) | 10 Day(s) or more | 3200 | 160 | 4937773840044 | 469-2624 | 10.0 | 2.2 | 1 pc (1 m) | ||
₹ 6,515.98 |
1 Piece(s) | 12 Day(s) or more | 5200 | 268 | 4937773840051 | 494-6189 | 13.0 | 3.8 | 1 pc (1 m) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy