(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Free Crane Fixed Support Hanger

Free Crane Fixed Support Hanger

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 42,384.09 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FRKS05
FRKS025
FRKS10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Dimension A
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
JAN Code Trusco Code Mass
(kg)
Applicable Rail Width
(mm)
Amount Of Content

₹ 55,535.13

1 Piece(s) 8 Day(s) or more 0.49 145、170 226 242~274 100 4967521186841 240-3803 13.8 75、100 1 unit

₹ 42,384.09

1 Piece(s) 10 Day(s) or more 0.25 112、137 220 137~149 75 4967521202305 240-3790 4.7 50、75 1 unit

₹ 85,576.13

1 Piece(s) 11 Day(s) or more 1 195、220 262 253~285 135 4967521202312 240-3811 26.8 125、150 1 unit

Basic Specifications

  • Product Type
    Trolley
  • Dimension B(mm)
    100
  • Lift
    Arbitrary
  • Operating Range
    For use on traveling rails only.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Can be designed freely according to the installation location and working conditions, allowing the ideal system construction.
· Possible even if traveling rail is not parallel. (Can be installed according to the shape of the building)
· Can be used for curved rails. (Also supports non-linear work)
· The rail uses commercially available H (I-beam) steel to allow extremely inexpensive and easy installation using ceiling beams, etc. (Movement after installation is also possible)
· The free crane is light and moves smoothly, and simultaneous 3D operation is possible in combination with electric chain blocks, etc.

Part Number
FRKS05
FRKS025
FRKS10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Dimension A
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension E
(mm)
JAN Code Trusco Code Mass
(kg)
Applicable Rail Width
(mm)
Amount Of Content

₹ 55,535.13

1 Piece(s) 8 Day(s) or more 0.49 145、170 226 242~274 100 4967521186841 240-3803 13.8 75、100 1 unit

₹ 42,384.09

1 Piece(s) 10 Day(s) or more 0.25 112、137 220 137~149 75 4967521202305 240-3790 4.7 50、75 1 unit

₹ 85,576.13

1 Piece(s) 11 Day(s) or more 1 195、220 262 253~285 135 4967521202312 240-3811 26.8 125、150 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon