(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Free Crane Plate Lorry

Free Crane Plate Lorry

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 25,608.65 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FRP05
FRP10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Dimension D
(mm)
Dimension G
(mm)
Dimension L
(mm)
JAN Code Trusco Code Mass
(kg)
Applicable Rail Width
(mm)
Minimum Turning Radius
(mm)
Amount Of Content

₹ 25,608.65

1 Piece(s) 13 Day(s) or more 0.49 226 150 12 4967521186858 240-3889 8.3 75、100 1000 1 unit

₹ 37,619.56

1 Piece(s) 13 Day(s) or more 1 262 163 16 4967521202336 240-3897 15 125、150 1500 1 unit

Basic Specifications

  • Product Type
    Trolley
  • Dimension C(mm)
    100
  • Dimension H(mm)
    42
  • Dimension I(mm)
    16
  • Dimension J(mm)
    34
  • Dimension K(mm)
    66
  • Lift
    Arbitrary
  • Operating Range
    For use on traveling rails only.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Can be designed freely according to the installation location and working conditions, allowing the ideal system construction.
· Possible even if traveling rail is not parallel. (Can be installed according to the shape of the building)
· Can be used for curved rails. (Also supports non-linear work)
· The rail uses commercially available H (I-beam) steel to allow extremely inexpensive and easy installation using ceiling beams, etc. (Movement after installation is also possible)
· The free crane is light and moves smoothly, and simultaneous 3D operation is possible in combination with electric chain blocks, etc.

Part Number
FRP05
FRP10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Dimension D
(mm)
Dimension G
(mm)
Dimension L
(mm)
JAN Code Trusco Code Mass
(kg)
Applicable Rail Width
(mm)
Minimum Turning Radius
(mm)
Amount Of Content

₹ 25,608.65

1 Piece(s) 13 Day(s) or more 0.49 226 150 12 4967521186858 240-3889 8.3 75、100 1000 1 unit

₹ 37,619.56

1 Piece(s) 13 Day(s) or more 1 262 163 16 4967521202336 240-3897 15 125、150 1500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon